Publiceer je producten
ENDURA-COAT® Low VOC,  Interior and Exterior Paint

ENDURA-COAT® Low VOC, Interior and Exterior Paint

ENDURA-COAT® is a high performance, interior/exterior, low VOC, direct to metal, water-based acrylic Industrial Maintenance Coating with excellent corrosion resistance and direct-to-metal properties. It can be used on properly prepared and primed metal, wood, masonry, plaster or drywall. ENDURA-COAT is available in eggshell, semi-gloss and gloss finishes.


Why ENDURA-COAT outperforms other Industrial Maintenance Coatings:

  • Excellent corrosion resistance and adhesion
  • Superior hardness, durability and gloss retention
  • Direct-to-metal (DTM) application

Neem contact op met Dunn-Edwards Paints

Technische specificatie
  • Unieke ref.endura-coat-paint
  • ProductfamiliePaints and Varnishes
  • ProductgroepInterior/ Exterior Paints & Primers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieOppervlak
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codePr_35
  • Uniclass 2015-beschrijvingCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitelFinishes
  • OmniClass-nummer23-15 21 11
  • OmniClass-titelPaints and Varnishes
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES

Beschikbaarheid regio

Azië Noord Amerika