Publiceer je producten
ENDURACAT® Pre-Catalyzed Acrylic Epoxy

ENDURACAT® Pre-Catalyzed Acrylic Epoxy

ENDURACAT® is a high performance, interior, ultra-low VOC, pre-catalyzed, single component, water-based, acrylic epoxy. It has superior adhesion and excellent chemical resistance and washability. It can be used on properly prepared interior metal, wood, drywall and masonry. It is intended for use on interior, high maintenance, institutional or commercial areas like hospitals, schools, hotels and cafeterias, where extra durability and chemical resistance is required.

  • Excellent chemical resistance
  • Superior adhesion
  • Excellent Stain Resistance
  • Mold & mildew Resistance
  • Excellent Washability

 

Neem contact op met Dunn-Edwards Paints

Technische specificatie
  • Unieke ref.enduracat-interior-paint
  • ProductfamiliePaints and Varnishes
  • ProductgroepInterior Paints & Primers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-29
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieOppervlak
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codePr_35
  • Uniclass 2015-beschrijvingCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitelFinishes
  • OmniClass-nummer23-15 21 11
  • OmniClass-titelPaints and Varnishes
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES

Beschikbaarheid regio

Azië Noord Amerika