Publiceer je producten
ENDURALASTIC® 100% acrylic elastomeric wall coating
ENDURALASTIC® 100% acrylic elastomeric wall coating
ENDURALASTIC® 100% acrylic elastomeric wall coating

    ENDURALASTIC® 100% acrylic elastomeric wall coating

    ENDURALASTIC® is an ultra-premium specialty 100% acrylic elastomeric wall coating designed for use on exterior surfaces. ENDURALASTIC has exceptional flexibility, chalking and binder degradation resistance, and provides outstanding waterproofing protection against wind-driven rain by bridging hairline cracks. ENDURALASTIC also provides excellent adhesion and outstanding alkali and efflorescence resistance on properly prepared masonry.

    • Superior elasticity and elongation
    • Excellent crack bridging properties
    • Waterproofs against wind-driven rain
    • Great dirt pick-up resistance

    Neem contact op met Dunn-Edwards Paints

    Technische specificatie
    • Unieke ref.enduralastic-wall-coating
    • ProductfamiliePaints and Varnishes
    • ProductgroepExterior Paints & Primers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieOppervlak
    • UNSPSC-naamExterior finishing materials
    • UNSPSC-code3015
    • Uniclass 2015-codePr_35
    • Uniclass 2015-beschrijvingCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitelFinishes
    • OmniClass-nummer23-15 21 11
    • OmniClass-titelPaints and Varnishes

    Beschikbaarheid regio

    Azië Noord Amerika