Publiceer je producten
SPARTASHIELD® Exterior Paint

SPARTASHIELD® Exterior Paint

SPARTASHIELD | Exterior Paint

SPARTASHIELD is a complete line of premium, ultra-low VOC, 100% acrylic exterior paints that provide exceptional hide, durability and versatility. SPARTASHIELD products apply easily, dry to a smooth, uniform finish and are low odor.

Why SPARTASHIELD paints outperform the competition

  • Superior hide and durability
  • Exceptional balance of sag resistance and flow & leveling
  • Easy to apply and dries to a smooth uniform finish

For use on these substrates

  • Stucco
  • Masonry
  • Tilt-Up Concrete
  • Wood
  • Metal

Neem contact op met Dunn-Edwards Paints

Technische specificatie
  • Unieke ref.spartashield-exterior-paint
  • ProductfamiliePaints and Varnishes
  • ProductgroepExterior Paints & Primers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieOppervlak
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codePr_35
  • Uniclass 2015-beschrijvingCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitelFinishes
  • OmniClass-nummer23-15 21 11
  • OmniClass-titelPaints and Varnishes
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES

Beschikbaarheid regio

Azië Noord Amerika
China
Verenigde Staten
Zuid-Korea