Publiceer je producten
SPARTAZERO® Interior Paint
SPARTAZERO® Interior Paint

    SPARTAZERO® Interior Paint

    SPARTAZERO | Interior Paint

    SPARTAZERO Flat is a premium interior, low odor, Zero VOC paint that provides exceptional hide, durability, and performance. It is ideal for use on residential and commercial projects, schools, hospitals, or hotels and any application where low odor products are preferred.

    Why SPARTAZERO paints outperform the competition

    • Zero VOC, very low odor
    • Excellent hide and coverage
    • Dries to a smooth, uniform finish

    For use on these substrates

    • Drywall
    • Masonry
    • Wood
    • Metal

    Neem contact op met Dunn-Edwards Paints

    Technische specificatie
    • Unieke ref.spartazero-interior-paint
    • ProductfamiliePaints and Varnishes
    • ProductgroepInterior Paints & Primers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-29
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieOppervlak
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codePr_35
    • Uniclass 2015-beschrijvingCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitelFinishes
    • OmniClass-nummer23-15 21 11
    • OmniClass-titelPaints and Varnishes
    • CSI UniFormat II-codeC30
    • CSI UniFormat II-titelINTERIOR FINISHES

    Beschikbaarheid regio

    Azië Noord Amerika