Publiceer je producten
VERSAFLAT® Interior/Exterior Paint
VERSAFLAT® Interior/Exterior Paint

    VERSAFLAT® Interior/Exterior Paint

    VERSAFLAT | Interior/Exterior Paint

    VERSAFLAT is a professional latex washable flat paint designed for interior and exterior applications. VERSAFLAT provides an extremely flat finish that has excellent touch-up, good hide, and good alkali resistance. VERSAFLAT is self-priming on drywall and is suitable for use on properly prepared and primed masonry, wood, and metal.

    Why VERSAFLAT paints outperform the competition

    • Excellent touch-up
    • Good hide and durability

    For use on these substrates

    • Drywall
    • Masonry
    • Wood
    • Metal

    Neem contact op met Dunn-Edwards Paints

    Technische specificatie
    • Unieke ref.versaflat-interior-exterior-paint
    • ProductfamiliePaints and Varnishes
    • ProductgroepInterior/ Exterior Paints & Primers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalVerf
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codePr_35
    • Uniclass 2015-beschrijvingCovering and finishing products
    • CSI MasterFormat 2014 Code09 00 00
    • CSI MasterFormat 2014 TitelFinishes
    • OmniClass-nummer23-15 21 11
    • OmniClass-titelPaints and Varnishes

    Beschikbaarheid regio

    Azië Noord Amerika