Publiceer je producten
A.1 Single lever washbasin mixer - A11020
A.1 Single lever washbasin mixer - A11020
A.1 Single lever washbasin mixer - A11020
A.1 Single lever washbasin mixer - A11020
A.1 Single lever washbasin mixer - A11020
A.1 Single lever washbasin mixer - A11020

    A.1 Single lever washbasin mixer - A11020

    • Easy-care and durable chrome surface
    • Flexible connecting hoses
    • Floor installation
    • Ideal for single bore faucets
    • One handle
    • Outlet drain with pull rod to easily open and close basin
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Pleasantly soft and full jet: air-enriched water prevents uncontrolled spraying
    • Suitable for operation with a continuous-flow heater
    • Sustainable and hygienic: smooth and durable ceramic cartridge
    • The temperature limit can be individually adjusted to protect against excessively high temperatures
    • Water-saving: flow rate of max. 5.5 litres per minute (at 3 bar)
    Specificatie
      • Duravit A.1 Single lever washbasin mixer Chrome High Gloss 149x43x167 mm - A11020001010
      • Duravit A.1 Single lever washbasin mixer Chrome High Gloss 149x43x167 mm - A11020002010
    Technische specificatie
    • Unieke ref.A1-Single-lever-washbasin-mixer-149x43x167-mm-A11020
    • ProductfamilieWashbasins
    • ProductgroepSingle lever washbasin mixer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-17
    • Editienummer1
    • Hoogte (mm)167
    • Breedte (mm)149
    • Diepte (mm)43
    Gerelateerd
    • HoofdmateriaalChroom
    • Ontworpen inDuitsland
    • Nettogewicht (kg)1.4
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieKlep
    • ETIM-codeEG017610
    • ETIM-naamSanitary taps
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_87_98
    • Uniclass 2015-beschrijvingWashbasin taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures