Publiceer je producten
Starck T Towel rail 50x465x80 mm - 009941
Starck T Towel rail 50x465x80 mm - 009941
Starck T Towel rail 50x465x80 mm - 009941
Starck T Towel rail 50x465x80 mm - 009941
Starck T Towel rail 50x465x80 mm - 009941

    Starck T Towel rail 50x465x80 mm - 009941

    • Can be swivelled by up to 180°
    • Easy-care and durable chrome surface
    • Two arms, providing room for up to two towels
    • Wall-mounted installation
    Specificatie
      • Duravit Starck T Towel rail, Chrome, 50x465x80 mm, Number of arms: 2, Rotatable - 0099411000
      • Duravit Starck T Towel rail Black Matt 50x465x80 mm - 0099414600
    Technische specificatie
    • Unieke ref.Starck-T-Towel-rail-50x465x80-mm-009941
    • ProductfamilieWash area accessories
    • ProductgroepTowel rail
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-29
    • Editienummer1
    • Hoogte (mm)80
    • Breedte (mm)50
    • Diepte (mm)465
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inChina
    • Nettogewicht (kg)0.41
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010551
    • ETIM-naamTowel holder
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_90
    • Uniclass 2015-beschrijvingTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 25 25
    • OmniClass-titelTowel Bars
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings