Publiceer je producten
D-Neo Cistern White  395x180x360 mm - 094415
D-Neo Cistern White  395x180x360 mm - 094415
D-Neo Cistern White  395x180x360 mm - 094415
D-Neo Cistern White  395x180x360 mm - 094415

    D-Neo Cistern White 395x180x360 mm - 094415

    • Attachment-mounting
    • Individually adjustable flush intensity
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Water-saving dual flush: small or large flushes can be selected as required
    Specificatie
      • Duravit D-Neo Cistern White, Incl. mechanism, 0 l / 6 l, Dual Flush, Bottom left - 0944150005
      • Duravit D-Neo Cistern White, Incl. mechanism, 0 l / 4,5 l, Dual Flush, Bottom left - 0944150085
    Technische specificatie
    • Unieke ref.D-Neo-Cistern-094415
    • ProductfamilieToilets
    • ProductgroepCistern
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-29
    • Editienummer1
    • Hoogte (mm)360
    • Breedte (mm)395
    • Diepte (mm)180
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Ontworpen inDuitsland
    • Gefabriceerd inEgypte
    • Nettogewicht (kg)12.7
    Classificatie
    • Categorie BIMobjectSanitair - Toilet reservoir
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010204
    • ETIM-naamAccessories, shower/WC
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_93_89
    • Uniclass 2015-beschrijvingWC cisterns
    • CSI MasterFormat 2014 Code22 41 13
    • CSI MasterFormat 2014 TitelResidential Water Closets, Urinals, and Bidets
    • OmniClass-nummer23-31 19 19 19
    • OmniClass-titelWater Closet Tanks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures