Publiceer je producten
D-Neo Cistern White  395x180x360 mm - 094410
D-Neo Cistern White  395x180x360 mm - 094410
D-Neo Cistern White  395x180x360 mm - 094410
D-Neo Cistern White  395x180x360 mm - 094410
D-Neo Cistern White  395x180x360 mm - 094410

    D-Neo Cistern White 395x180x360 mm - 094410

    • Attachment-mounting
    • Individually adjustable flush intensity
    • Large flush water volume: 6 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 3 litres
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 2
    • Water-repellent surface for particularly easy cleaning: dirt and limescale will not stick to the smooth surface and residue wipes off more easily with just water (WonderGliss)
    • Water-saving dual flush: small or large flushes can be selected as required
    Specificatie
      • Duravit D-Neo Cistern White, Incl. mechanism, 3 l / 6 l, Dual Flush, Bottom left - 0944100005
      • Duravit D-Neo Cistern White, Incl. mechanism, 3 l / 6 l, Dual Flush, Bottom left, WonderGliss - 09441000051
    Technische specificatie
    • Unieke ref.d-neo-tank-094410
    • ProductfamilieToilets
    • ProductgroepCistern
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-05-05
    • Editienummer1
    • Hoogte (mm)360
    • Breedte (mm)395
    • Diepte (mm)180
    Links
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Gefabriceerd inEgypte
    • Nettogewicht (kg)12.7
    Classificatie
    • Categorie BIMobjectSanitair - Toilet reservoir
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010204
    • ETIM-naamAccessories, shower/WC
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_93_89
    • Uniclass 2015-beschrijvingWC cisterns
    • CSI MasterFormat 2014 Code22 41 13
    • CSI MasterFormat 2014 TitelResidential Water Closets, Urinals, and Bidets
    • OmniClass-nummer23-31 19 19 19
    • OmniClass-titelWater Closet Tanks
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures