Publiceer je producten
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169
D-Neo Toilet seat White 376x441x43 mm - 002169

    D-Neo Toilet seat White 376x441x43 mm - 002169

    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Seat ring ergonomically shaped for a comfortable sitting position
    • The toilet seat and lid can be easily removed with just one movement, without the use of tools or push buttons - for quick and easy cleaning of the ceramic and seat
    • With slow close for gentle, silent closure of seat and lid
    Specificatie
      • Duravit D-Neo Toilet seat, White High Gloss, Automatic close, Removable Seat, 376x441x43 mm - 0021690000
    Technische specificatie
    • Unieke ref.d-neo-toilet-seat-002169
    • ProductfamilieToilets
    • ProductgroepToilet seat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-05-14
    • Editienummer1
    • Hoogte (mm)43
    • Breedte (mm)376
    • Diepte (mm)441
    Gerelateerd
    • HoofdmateriaalDuroplast
    • Gefabriceerd inEgypte
    • Nettogewicht (kg)2.4
    Classificatie
    • Categorie BIMobjectSanitair - Toiletbril
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011196
    • ETIM-naamToilet seat
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_93_95
    • Uniclass 2015-beschrijvingWC seats and covers
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitelResidential Water Closets
    • OmniClass-nummer23-31 19 19 17
    • OmniClass-titelWater Closet Seats
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures