Publiceer je producten
DuraStyle tank 093500
DuraStyle tank 093500
DuraStyle tank 093500
DuraStyle tank 093500
DuraStyle tank 093500
DuraStyle tank 093500

    DuraStyle tank 093500

    • Large flush water volume: 6 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 3 litres
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 2
    • Water-saving dual flush: small or large flushes can be selected as required
    Specificatie
      • Duravit DuraStyle Cistern, White, Flush water quantity: 6/3 l, Incl. mechanism, Dual Flush, Water connection position: Right, Left, 3/8", UWL-class: 2, Surface of push button: Chrome - 0935000005
    Technische specificatie
    • Unieke ref.durastyle-tank-093500
    • ProductfamilieDuraStyle
    • Productgroeptoilet
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-08
    • Editienummer1
    • Hoogte (mm)370
    • Breedte (mm)390
    • Diepte (mm)170
    Gerelateerd
    • Nettogewicht (kg)13.6
    Classificatie
    • Categorie BIMobjectSanitair - Toilet reservoir
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilet tanks
    • UNSPSC-code30181515
    • Uniclass 2015-codePr_40_20_93_89
    • Uniclass 2015-beschrijvingWC cisterns
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures