Publiceer je producten
DuraStyle Toilet seat White 379x507x43 mm - 006231
DuraStyle Toilet seat White 379x507x43 mm - 006231
DuraStyle Toilet seat White 379x507x43 mm - 006231
DuraStyle Toilet seat White 379x507x43 mm - 006231
DuraStyle Toilet seat White 379x507x43 mm - 006231
DuraStyle Toilet seat White 379x507x43 mm - 006231

    DuraStyle Toilet seat White 379x507x43 mm - 006231

    • Drop-in installation
    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Suitable for barrier-free applications
    • Toilet seat and lid can only be removed with a tool
    • With a continuous hinge rod, ensuring sturdiness and stability
    Specificatie
    • Duravit DuraStyle Toilet seat, White High Gloss, 379x507x43 mm - 0062310000
    Technische specificatie
    • Unieke ref.DuraStyle-Toilet-seat-379x507x43-mm-006231
    • ProductfamilieToilets
    • ProductgroepToilet seat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-29
    • Editienummer1
    • Hoogte (mm)43
    • Breedte (mm)379
    • Diepte (mm)507
    Gerelateerd
    • HoofdmateriaalDuroplast
    • Ontworpen inDuitsland
    • Gefabriceerd inBulgarije
    • Nettogewicht (kg)3.1
    Classificatie
    • Categorie BIMobjectSanitair - Toiletbril
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011196
    • ETIM-naamToilet seat
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_93_95
    • Uniclass 2015-beschrijvingWC seats and covers
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitelResidential Water Closets
    • OmniClass-nummer23-31 19 19 17
    • OmniClass-titelWater Closet Seats
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings