Publiceer je producten
DuraStyle Toilet seat ring White 378x505x45 mm - 006251

DuraStyle Toilet seat ring White 378x505x45 mm - 006251

  • Drop-in installation
  • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
  • Toilet seat and lid can only be removed with a tool
  • With a continuous hinge rod, ensuring sturdiness and stability
Specificatie
  • Duravit DuraStyle Toilet seat ring, Farbe Sitzring: White, Seat gloss level: Glossy, 378x505x45 mm - 0062510000
Technische specificatie
  • Unieke ref.DuraStyle-Toilet-seat-ring-378x505x45-mm-006251
  • ProductfamilieToilets
  • ProductgroepToilet seat
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-03-29
  • Editienummer1
  • Hoogte (mm)45
  • Breedte (mm)378
  • Diepte (mm)505
Gerelateerd
  • HoofdmateriaalDuroplast
  • Ontworpen inDuitsland
  • Gefabriceerd inBulgarije
  • Nettogewicht (kg)1.65
Classificatie
  • Categorie BIMobjectSanitair - Toiletbril
  • IFC-classificatieFurnishing Element
  • ETIM-codeEC011196
  • ETIM-naamToilet seat
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_93_95
  • Uniclass 2015-beschrijvingWC seats and covers
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitelResidential Water Closets
  • OmniClass-nummer23-31 19 19 17
  • OmniClass-titelWater Closet Seats
  • CSI UniFormat II-codeE2010
  • CSI UniFormat II-titelFixed Furnishings
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
Common.Footer.ValueProp.Image.AltText