Publiceer je producten
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003
DuraSystem Electronic flush plate for WC  230x10x157 mm - WD5003

    DuraSystem Electronic flush plate for WC 230x10x157 mm - WD5003

    • Individually adjustable hygienic flush for optimal pipe flushing, even when absent
    • Night light function: Illuminated indoor pool ensures appropriate orientation and safety in the dark, without interrupting the rest of the body with too bright light
    • Superimposed
    • Water-saving dual flush: small or large flushes can be selected as required
    Specificatie
      • Duravit DuraSystem Electronic flush plate for WC A2, Mains connection, Glass, White - WD5003012000
    Technische specificatie
    • Unieke ref.DuraSystem-Electronic-flush-plate-for-WC--230x10x157-mm-WD5003
    • ProductfamilieActuator plates
    • ProductgroepElectronic flush plate for WC
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-29
    • Editienummer1
    • Hoogte (mm)157
    • Breedte (mm)230
    • Diepte (mm)10
    Gerelateerd
    • HoofdmateriaalGlas
    • Ontworpen inDuitsland
    • Gefabriceerd inChina
    • Nettogewicht (kg)2.1
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieAandrijving
    • ETIM-codeEC012353
    • ETIM-naamAccessories bathroom accessories
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20
    • Uniclass 2015-beschrijvingSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-19 31 17
    • OmniClass-titelSanitary Room Units
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures