Publiceer je producten
281730 White Tulip Urinal
281730 White Tulip Urinal
281730 White Tulip Urinal
281730 White Tulip Urinal

    281730 White Tulip Urinal

    • Antibacterial ceramic glaze: inhibits 99.9% of bacteria after 24 hours (HygieneGlaze)
    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 1 litre
    • Wall-mounted installation
    Specificatie
      • Duravit White Tulip Urinal White High Gloss, Rimless - 2817300000
      • Duravit White Tulip Urinal White High Gloss, Rimless - 28173000001
      • Duravit White Tulip Urinal White High Gloss, Rimless, Target fly - 2817300007
      • Duravit White Tulip Urinal White High Gloss, Rimless, Target fly - 28173000071
      • Duravit White Tulip Urinal White High Gloss, Rimless - 2817302000
      • Duravit White Tulip Urinal White High Gloss, Rimless, Target fly - 2817302007
    Technische specificatie
    • Unieke ref.white-tulip-urinal-281730
    • ProductfamilieWhite Tulip
    • ProductgroepUrinals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-05-05
    • Editienummer1
    • Hoogte (mm)580
    • Breedte (mm)320
    • Diepte (mm)340
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Nettogewicht (kg)16.5
    Classificatie
    • Categorie BIMobjectSanitair - Urinoirs
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamUrinals
    • UNSPSC-code30181506
    • Uniclass 2015-codePr_40_20_93
    • Uniclass 2015-beschrijvingUrinal and WC fittings
    • CSI MasterFormat 2014 Code22 41 13.16
    • CSI MasterFormat 2014 TitelResidential Urinals
    • OmniClass-nummer23-31 21 00
    • OmniClass-titelUrinals
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures