Publiceer je producten
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack
Stone Veneer - Dry Stack

    Stone Veneer - Dry Stack

    An exceptionally efficient stone veneer option that gives you the profile of intricately stacked natural stone in an easy-to-install panel form. No grouting small ledge stones or prolonged construction timelines required.

    Specificatie
    • Sizing: Height: 2" & 4" / Length: 5" - 24"
      Colors: Winter Point, Sienna, Fallbrook, Pennsylvania, Cypress, Ashen, Arizona, Prestige

    Technische specificatie
    • Unieke ref.dry-stack-veneer
    • ProductfamilieStone Veneer
    • ProductgroepLedge
    • Publicatiedatum2020-11-03
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalSteen
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • ETIM-codeEC003074
    • ETIM-naamInterior brick veneer
    • UNSPSC-naamStone bricks
    • UNSPSC-code30131604
    • Uniclass 2015-codeSs_25_20_85_55
    • Uniclass 2015-beschrijvingNatural stone cladding systems
    • CSI MasterFormat 2014 Code04 43 13
    • CSI MasterFormat 2014 TitelStone Masonry Veneer
    • OmniClass-nummer23-15 15 15 11
    • OmniClass-titelWall Stone Facing
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes