Publiceer je producten
EAE Lighting - GALIS NG

EAE Lighting - GALIS NG

GALIS NG, with its high IP protected body, is ideal for car parks, warehouses, humid and wet areas. Its front surface with ground glass or transparent glass Options, is tempered against break and fracture. It may be cabled with Through Wiring serial pass.
Specificatie
  • Housing: Aluminium Extrusion Housing

    Diffuser: Transparent Glass

    Optic Angles: -

    IP Grade: IP66

    IK Impact Resistance Class: IK08

    Input Voltage: 220-240V AC

    Power: 18 W / 28 W / 39 W / 55 W / 77 W

    Light Source: Mid Power LED

    Color Temperature: 2700K / 3000K / 4000K / 5000K / 5700K / 6500K

    CRI: >80

    Housing Colors: RAL 9006

    Operating Temperature Range: -25 °C / +40 °C

    Installation: Surface mounted

Technische specificatie
  • Unieke ref.galis_ng
  • ProductfamilieEAE Lighting
  • ProductgroepLinear Etanj
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalExtruded Aluminum
  • Ontworpen inTurkije
  • Gefabriceerd inTurkije
Classificatie
  • Categorie BIMobjectVerlichting - Surface Mounted
  • IFC-classificatieLight Fixture
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitelInterior Lighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Azië Europa Zuid-Amerika Oceanië Noord Amerika Afrika