Publiceer je producten
Back Bar Refrigeration with Glass Doors

Back Bar Refrigeration with Glass Doors

4.8 van de 5 sterren4.8(11 reviews)

Back bar coolers are designed to store and refrigerate all of your restaurant’s finest beverages. Our selection of glass door models accommodate a wide range of bar setups. The glass doors on the units allow guests to easily preview your offerings, while the durable steel cabinet—wrapped in black vinyl exterior—offers a sleek, clean appearance.

Design & Construction Features

  • Stainless steel top. 
  • Black vinyl-clad steel cabinet.
  • Glass doors with extruded pull handle.
  • Doors are hinged and provided with key lock.
  • Stainless steel interior lining with stainless steel floor.
  • Lengths available range from 48˝ to 90˝.
  • Interior LED lighting to highlight display.
  • Self-contained refrigeration.
  • Maintains temperature between 33˚F and 41˚F.
  • One year parts and labor warranty and five year compressor warranty.
Technische specificatie
  • Unieke ref.eagle-group-eg8184
  • ProductfamilieFood Service Equipment
  • ProductgroepUnderbar Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-02-01
  • Editienummer2
Links
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectKeuken - Keukenapparaten
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitelFoodservice Equipment
  • OmniClass-nummer23-21 21 00
  • OmniClass-titelFood Service Equipment and Furnishings
  • CSI UniFormat II-codeE
  • CSI UniFormat II-titelEQUIPMENT & FURNISHINGS

Beschikbaarheid regio

Noord Amerika
Verenigde Staten