Publiceer je producten
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, End Entry Power Cord
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, End Entry Power Cord
Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, End Entry Power Cord
    Eaton

    Eaton Managed G4 Rack PDU, 0U, 41U, Universal Input, End Entry Power Cord

    Eaton Managed rack PDUs, also known as Switched PDUs, allow you to monitor and control critical factors such as voltage, current and power factor. This information at the outlet receptacle level allows you to make the right decision when it comes to energy consumption in your data center. Our most advanced switched PDUs, Eaton Managed vertical and horizontal units also feature remote on/off outlet switching to enable you to reboot connected equipment. You’ll also benefit from being able to turn off unused outlets to prevent unauthorized use.


    Eaton Managed G4 Rack PDU, 0U, 41U, universal input, 5-23kW, 16-55A, 200-415V, 42 outlets (24)C13 (18)C39, end entry power cord
    Technische specificatie
    • Unieke ref.EVMAGU23X-E
    • ProductfamiliePDU's
    • ProductgroepManaged Rack PDU
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-08-14
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC002762
    • ETIM-naamPower distribution unit (PDU)
    • Uniclass 2015-codeEn_70_30
    • Uniclass 2015-beschrijvingElectricity distribution and transmission entities
    • CSI MasterFormat 2014 Code26 26 00
    • CSI MasterFormat 2014 TitelPower Distribution Units
    • OmniClass-nummer23-35 31 27
    • OmniClass-titelPower Distribution Units