Publiceer je producten
ICMU Insultech Oldcastle L-Corner Left Unit
Echelon

ICMU Insultech Oldcastle L-Corner Left Unit

InsulTech™ ICMS by Oldcastle® is a complete thermally broken insulated masonry system which includes a full complement of insulation blocks and concrete masonry units (CMUs). Insultech offers high thermal efficiency in an innovative design combining a pre-assembled structural masonry unit, molded EPS insulation insert and thin veneer face. It provides design flexibility, installation efficiency and is available in both standard finishes as well as Trenwyth® colors and textures.

Specificatie
    • Installed as a complete assembly to improve installation efficiency
    • BASF Neopor EPS molded insulation inserts give the assembled unit an effective R-value of 16.2 at 75 degrees F
    • Meets 2012 IECC Energy codes from Zones 1 through 7
    • Internal stainless steel metal anchors molded into EPS inserts ensures safety connection to the back wall providing wind-load resistance and Fire Integrity™ for fire safety
Technische specificatie
  • Unieke ref.icmu_lcorner_left
  • ProductfamilieSpecialty Equipment
  • ProductgroepInsulated Concrete Masonry System
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-01-01
  • Editienummer1
  • Hoogte (inch)7.63
  • Breedte (inch)15.63
  • Diepte (inch)12.25
Gerelateerd
  • HoofdmateriaalBeton
  • Secundair materiaalPolystyreen (EPS)
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Metselwerk
  • Uniclass 2015-codePr_20_93_52_42
  • Uniclass 2015-beschrijvingInsulated concrete blocks
  • OmniClass-nummer23-13 21 11 23
  • OmniClass-titelPreinsulated Concrete Masonry Units