Publiceer je producten
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system
    ECLISSE

    ECLISSE Syntesis Luce - Wiring-ready frameless sliding pocket door system

    Wiring-ready frameless sliding pocket door system

    The counterframe is specific for plasterboard walls (open structure version) and masonry walls (closed pocket version).

    Patented technology, ECLISSE Syntesis Luce is the sliding pocket door system that allow the installation of light fittings, thermostats and switches, with no need for counter walls that reduce the living space.

    The counterframe is designed to allow the insertion of wires and the installation of electrical boxes directly onto the pocket, so that you can equip the wall for lighting and, above all, always have the switches at hand beside the doorway.
    The absence of jambs ease the integration with the wall: constructive details such as the innovative resin-coated profiles aid the application of the final finishing layer on the perimeter of the doorway and make the structure completely invisible and integrated into the wall.
    Available in single- and double-leaf versions, it can host up to 10 electrical boxes (5 on each side) in the single-leaf version and up to 20 electrical boxes (5 per side on each pocket) in the double-leaf version.
    It can accommodate wooden doors and glass doors.
    It is also available with acoustic kit for the soundproofing of adjacent rooms.

    When paired with ECLISSE paintable door panels (supplied already primed), it matches perfectly with the rest of the ECLISSE product line of paintable flush-to-wall products:

    • ECLISSE Syntesis Line Battente flush hinged doors
    • primed version of the ECLISSE 40 splayed frame for flush hinged doors
    • ECLISSE Syntesis Areo flush access panels
    • ECLISSE Syntesis Tech flush-to-wall hatches
    • ECLISSE Syntesis Baseboard profile for flush skirting board
    • primed version of the ECLISSE Delta inclined skirting board

    Whether with paint or wallpaper, it is possible to customise flush doors, access panels, hatches and skirting boards to meet every practical need and furnish an entire room in complete freedom.

    Attention: ECLISSE products have country-specific dimensions.
    Download the file with the corresponding country extension or contact the company for further information.

    Technische specificatie
    • Unieke ref.eclisse-syntesis-luce
    • ProductfamilieSliding Pocket Door Systems
    • ProductgroepECLISSE Syntesis Collection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-04-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGegalvaniseerd staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • Uniclass 2015-codePr_30_59_23_02
    • Uniclass 2015-beschrijvingAluminium door frames
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass-nummer23-17 11 11 11
    • OmniClass-titelDoor Frames

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië