Publiceer je producten
I_FLUX
Ecomess

I_FLUX

The I_FLUX water meter is an electronic residential water meter equipped with a radio communication module and an LCD screen enclosed in a compact housing. Produced in versions for cold water and hot water in diameters DN15 and DN20. 

water meter, single jet, domestic, radio, smart 

Specificatie
    • Remote reading of measurement data without having to enter the apartments via the Wireless M-Bus 868 MHz communication module; AMR
    • Internal memory that stores data from the last 18 monthly readings;
    • Built-in alarms for external magnetic field interference, permanent lack of water consumption and leakage;
    • 7 Years battery life;
    • Compact and aesthetic appearance of the devices;
    • Polish product
Technische specificatie
  • Unieke ref.i-flux
  • ProductfamilieWODOMIERZ
  • ProductgroepWATER METER
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-12-10
  • Editienummer1
  • Hoogte (mm)63
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalComposite
  • Ontworpen inPolen
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieFlow Controller
  • ETIM-codeEG000045
  • ETIM-naamMeters
  • Uniclass 2015-codePr_80_51_51_97
  • Uniclass 2015-beschrijvingWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitelTurbine Flow Meters
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls