Publiceer je producten
DFS-PB 54E1-MS 1:20 TY

DFS-PB 54E1-MS 1:20 TY

The edilon)(sedra Direct Fastening System Polymer Base plate (PB) is a direct rail fastening system based on an embedded polymer based rail seat for application in lines for Light Rail and Heavy Rail for in-situ cast concrete slabs. 

The rail support system works as an absorber for mid and high frequency vibrations caused by wheel-rail interaction. This way, noise and vibration radiation are reduced which is particularly important in urban areas.

edilon)(sedra DFS-PB 54E1-MS TY is designed for the 54E1 rail (former UIC 54). The basis of this rail fastening system is a
polymer-based rail seat. The system contains a rail pad, which accommodates for all vertical rail deflection. As a result the
system is qualified as Medium Stiffness (MS), which signifies a vertical rail deflection between 1.0 mm and 2.5 mm under
nominal axle load.

Specificatie
  • edilon)(sedra Direct Fastening System DFS-PB 54E1-MS 1:20 TY

    Polymer Baseplate type Y, rail inclination 1:20

Technische specificatie
  • Unieke ref.dfs-pb-54e1-ms-1-20-ty
  • ProductfamilieDFS
  • ProductgroepDirect Fastening System
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2026-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inNederland
Classificatie
  • Categorie BIMobjectTechniek en infrastructuur - Spoor
  • IFC-classificatieRailing
  • ETIM-codeEG000049
  • ETIM-naamFasteners
  • Uniclass 2015-codePr_20_29_70
  • Uniclass 2015-beschrijvingRail fasteners
  • CSI MasterFormat 2014 Code34 11 36
  • CSI MasterFormat 2014 TitelTrack Rail Fasteners
  • OmniClass-nummer23-39 15 11
  • OmniClass-titelRailway Track Equipment