Publiceer je producten
ERS HR 50E6-MS 1:20 tubes
ERS HR 50E6-MS 1:20 tubes

    ERS HR 50E6-MS 1:20 tubes

    The edilon)(sedra Corkelast® ERS (Embedded Rail System) is a rail fastening system for Heavy Rail and Light Rail applications based on embedded rail technology. The rail is elastically fixed in a continuous concrete or steel channel by means of edilon)(sedra Corkelast® and supported by a rail strip from the edilon)(sedra Trackelast® product range.

    The continuous rail support eliminates the variation in rail support stiffness caused by discrete rail supports. This has a beneficial effect on wheel-rail interaction and wear rates.

    The rail fastening system works as an absorber for mid and high-frequency vibrations coming from the wheel-rail interaction. Reducing noise and vibration radiation, particularly important in urban areas.

    edilon)(sedra is both pioneer and global leader in embedded rail track for more than 50 years. The Corkelast® ERS is fully proven and conforms with CEN 13481-5.

    Specificatie
    • edilon)(sedra Corkelast® Embedded Rail System for Heavy Rail application, 50E6 rail profile, Medium Stiffness, 1:20 rail inclination, with tubes.

    Technische specificatie
    • Unieke ref.ers-hr-50e6-ms-1-20-tubes
    • ProductfamilieERS
    • ProductgroepEmbedded Rail System
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2026-05-22
    • Editienummer1
    Gerelateerd
    • Ontworpen inNederland
    Classificatie
    • Categorie BIMobjectTechniek en infrastructuur - Spoor
    • IFC-classificatieRailing
    • ETIM-codeEC010895
    • ETIM-naamEmbedding rail
    • Uniclass 2015-codeSs_80_70_70_27
    • Uniclass 2015-beschrijvingEmbedded rail systems
    • CSI MasterFormat 2014 Code34 72 13
    • CSI MasterFormat 2014 TitelRailway Line
    • OmniClass-nummer23-39 15 11 13
    • OmniClass-titelRailway Rails