Publiceer je producten
ERS HR 54E1-MS 1:40 tubes

ERS HR 54E1-MS 1:40 tubes

The edilon)(sedra Corkelast® ERS (Embedded Rail System) is a rail fastening system for Heavy Rail and Light Rail applications based on embedded rail technology. The rail is elastically fixed in a continuous concrete or steel channel by means of edilon)(sedra Corkelast® and supported by a rail strip from the edilon)(sedra Trackelast® product range.

The continuous rail support eliminates the variation in rail support stiffness caused by discrete rail supports. This has a beneficial effect on wheel-rail interaction and wear rates.

The rail fastening system works as an absorber for mid and high-frequency vibrations coming from the wheel-rail interaction. Reducing noise and vibration radiation, particularly important in urban areas.

edilon)(sedra is both pioneer and global leader in embedded rail track for more than 50 years. The Corkelast® ERS is fully proven and conforms with CEN 13481-5.

Specificatie
  • edilon)(sedra Corkelast® Embedded Rail System for Heavy Rail application, 54E1 rail profile, Medium Stiffness, 1:40 rail inclination, with tubes.

Technische specificatie
  • Unieke ref.ers-hr-54e1-ms-1-40-tubes
  • ProductfamilieERS
  • ProductgroepEmbedded Rail System
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2026-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inNederland
Classificatie
  • Categorie BIMobjectTechniek en infrastructuur - Spoor
  • IFC-classificatieRailing
  • ETIM-codeEC010895
  • ETIM-naamEmbedding rail
  • Uniclass 2015-codeSs_80_70_70_27
  • Uniclass 2015-beschrijvingEmbedded rail systems
  • CSI MasterFormat 2014 Code34 72 13
  • CSI MasterFormat 2014 TitelRailway Line
  • OmniClass-nummer23-39 15 11 13
  • OmniClass-titelRailway Rails