Publiceer je producten
Intelligent Heat Detectors
Edwards

Intelligent Heat Detectors

4.6 van de 5 sterren4.6(15 reviews)
Overview
Signature Series Model SIGA-HFD and SIGA-HRD Intelligent Heat Detectors gather analog information from their fixed temperature and/or rate-of-rise heat sensing elements and converts it into digital signals. The detector’s on-board microprocessor measures and analyzes these signals. It compares the information to historical readings and time patterns to make an alarm decision. Digital filters remove signal patterns that are not typical of fires. Unwanted alarms are virtually eliminated.

The microprocessor in each detector provides four additional benefits - Self-diagnostics and History Log, Automatic Device Mapping, Stand-alone Operation and Fast, Stable Communication.

Technische specificatie
  • Unieke ref.edwards-utc-85001-0243
  • ProductfamilieElectronics
  • ProductgroepFire/Smoke Detectors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-12-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inChina
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandbeveiliging
  • IFC-classificatieAlarm
  • ETIM-codeEG000056
  • ETIM-naamFire protection systems
  • UNSPSC-naamHeat detectors
  • UNSPSC-code46191502
  • Uniclass 2015-codePr_75_75_30_64
  • Uniclass 2015-beschrijvingPoint heat detectors
  • CSI MasterFormat 2014 Code28 31 43
  • CSI MasterFormat 2014 TitelFire Detection Sensors
  • OmniClass-nummer23-27 11 19 11
  • OmniClass-titelHeat Detectors
  • CSI UniFormat II-codeD40
  • CSI UniFormat II-titelFIRE PROTECTION