Publiceer je producten
Waterproof Devices
Waterproof Devices
Waterproof Devices
Waterproof Devices
Waterproof Devices
Waterproof Devices
    EFAPEL

    Waterproof Devices

    The 48 WATERPROOF Series ensures a IP65 Protection Degree in electrical installations in wet and dusty spaces.
    Manufactured in technical thermoplastic (shock resistant), the 48 WATERPROOF Series is the best solution for installations in garages, gardens, swimming pools, industrial spaces, etc.

    Specificatie
    • Control Devices

      10 A - 250 V~ Screw connection. It allows the usage of rigid and flexible cable.
      Pilot Light. In accordance with IEC/EN 60669-1 Standard, tested according to 19.3

      Energy Sockets

      Schuko and French Sockets -  16 A - 250 V ~ Screw connection. In accordance with IEC 60884-1; DIN VDE 0620-1 (Schuko) and NF C 61-314 (French) Standards Energy Sockets: Single, Double Vertical and Horizontal Variety of Functions: Control Devices, Blinds Control, Energy Sockets, etc. Draining Holes: All the products of the WATERPROOF 48 Series have two pre-drilled draining holes. Depending on the mounting position of the product, the draining hole pointing to the lower part of the base must be open.

    Technische specificatie
    • Unieke ref.waterproof-devices
    • ProductfamilieMechanisms
    • ProductgroepWaterproof devices
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-11-13
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectElektra - Stopcontacten
    • ETIM-codeEG000013
    • ETIM-naamDomestic switching devices

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Noord Amerika