Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. here !

Accepteren
;

EFG Zoe, uphostered seat

Unieke ref.: ZOE11
Fabrikant: EFG
Product familie: EFG Seating
Product groep: Zoe
Publicatiedatum: 2019-10-14
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (11)
The ultimate wooden chair that balances between the strict and the organic. The thin, curved shell is moulded in the spirit of the Nordic forest. This stackable chair will compliment any room. End of life - please return to Nature.
Designer: Jonas Forsman


Primair materiaal: Wood
Secundair materiaal: Fabric
Ontworpen in : Sweden
Vervaardigd in : Sweden

BIMobject categorie: Meubilair - Stoelen, Krukken, Banken
IFC classificatie: Furniture
UNSPSC naam: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code : JN
Uniclass 1.4 Beschrijving: Furniture/Equipment
Uniclass 2.0 Code : PR-31-12
Uniclass 2.0 Beschrijving: Chairs, Seats And Bench Seating
Uniclass 2015 Code : EF_40_30
Uniclass 2015 Beschrijving: Furnishings
NBS Reference Code : 31-12
NBS Reference Beschrijving: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings
Dit product is beschikbaar in :
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Naam Waarde
Material Wood

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Material Wood

BIMobject®