Publiceer je producten
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
MODULAR 2.0 Railing GLASS
    eibho

    MODULAR 2.0 Railing GLASS

    Lightweight and resistant structure that integrates glass and aluminum into a functional, aesthetic, and industrialization-ready assembly.

    The MODULAR 2.0 line in its glass version offers a floor or front installation solution that combines transparency, structural strength, and professional finishes. Its modular nature allows for efficient manufacturing and adaptability to demanding architectural projects.

    Options: Modular Glass SP, FS, and FS UP

    Specificatie
    • Resistance according to use:

      • 2.0 kN/m – reinforced loads
      • Safety test on 2.0 kN/m → 3.0 kN/m

      Available thicknesses:

      • 55.2 (SP/FS UP) or 66.2 (FS)

      Complies with CTE regulations – zones: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

    Technische specificatie
    • Unieke ref.MODULAR-2-0-GLASS
    • ProductfamilieMODULAR 2.0 EIBHO by Aluvetro
    • ProductgroepGLASS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-01-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    Classificatie
    • Categorie BIMobjectBouw - Leuning
    • IFC-classificatieRailing
    • Uniclass 2015-codePr_25_30_36_03
    • Uniclass 2015-beschrijvingAluminium handrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitelMetal Railings
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-titelRailing

    Beschikbaarheid regio

    Azië Noord Amerika Zuid-Amerika Europa Afrika