Publiceer je producten
MODULAR 2.0 Railing PANEL
MODULAR 2.0 Railing PANEL
MODULAR 2.0 Railing PANEL
MODULAR 2.0 Railing PANEL
MODULAR 2.0 Railing PANEL
    eibho

    MODULAR 2.0 Railing PANEL

    Enveloping composition with aluminum panel and stylish frame. Privacy, resistance, and high level of customization.

    The MODULAR 2.0 version with panel incorporates a metal exterior cladding that provides a compact, uniform, and contemporary look. Its modular construction allows you to work with independent pieces that can be pre-assembled and adjusted on site according to each need.


    Options: Modular Sheet Metal SP, FS, and FS UP


    Specificatie
    • Resistance according to use:

      • 2.0 kN/m – reinforced loads
      • Safety test on 2.0 kN/m → 3.0 kN/m


        Complies with CTE regulations – zones: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

      Technische specificatie
      • Unieke ref.MODULAR-2-0-PANEL
      • ProductfamilieMODULAR 2.0 EIBHO by Aluvetro
      • ProductgroepPANEL
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2026-01-26
      • Editienummer1
      Gerelateerd
      • HoofdmateriaalAluminium
      • Secundair materiaalGlas
      Classificatie
      • Categorie BIMobjectBouw - Leuning
      • IFC-classificatieRailing
      • Uniclass 2015-codePr_25_30_36_03
      • Uniclass 2015-beschrijvingAluminium handrails
      • CSI MasterFormat 2014 Code05 52 00
      • CSI MasterFormat 2014 TitelMetal Railings
      • OmniClass-nummer23-17 25 11 11 17
      • OmniClass-titelRailing

      Beschikbaarheid regio

      Azië Noord Amerika Zuid-Amerika Europa Afrika