Publiceer je producten
Elitfönster Original Alu 100 fixed frame
Elitfönster Original Alu 100 fixed frame

    Elitfönster Original Alu 100 fixed frame

    Elitfönster Original Alu 100 offer a good insulation capability and exterior aluminum cladding for extra long durability making it virtually maintenance free.

    Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints.

    Specificatie
    • Window construction
      - Fixed frame wooden window with an exterior aluminum cladding 
      - Single sash with a triple isolation glass sealed unit 
      - U value between 1,0 as standard, down to 0,69 as option
      - Sound reduction between Rw 34 dB and Rw 45 dB
      - Frame depth: 115 mm

    Technische specificatie
    • Unieke ref.AFKC
    • ProductfamilieElitfönster
    • ProductgroepUtåtgående
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-08-28
    • Editienummer1
    • Diepte (mm)115
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectRamen - Single Hung Windows
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codePr_30_59_98_96
    • Uniclass 2015-beschrijvingWood window units
    • CSI MasterFormat 2014 Code08 52 00
    • CSI MasterFormat 2014 TitelWood Windows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows