Publiceer je producten
Elitfönster Original Trä Objekt 100 Patio double door
Elitfönster Original Trä Objekt 100 Patio double door
Elitfönster Original Trä Objekt 100 Patio double door

    Elitfönster Original Trä Objekt 100 Patio double door

    Elitfönster Original Trä Ojekt 100 outward opening patio doors offer a good insulation capability, choose from many glass solutions to add performance on the product.

    Please refer to Elitfönster's size matrixes for possible combinations with minimum and maximum constraints.

    Specificatie
    • Window construction
      - Patio double door wood 
      - Single sash with a triple isolation glass sealed unit 
      - U value between 1,2 as standard, down to 0,85 as option
      - Sound reduction between Rw 34 dB and Rw 45 dB
      - Frame depth: 105 mm
      - Opening: Patio door

    Technische specificatie
    • Unieke ref.EDO2
    • ProductfamilieElitfönster
    • ProductgroepUtåtgående
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-09-19
    • Editienummer1
    • Diepte (mm)115
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectRamen - Single Hung Windows
    • IFC-classificatieWindow
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codePr_30_59_98_96
    • Uniclass 2015-beschrijvingWood window units
    • CSI MasterFormat 2014 Code08 52 00
    • CSI MasterFormat 2014 TitelWood Windows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows