Publiceer je producten
14-2C16X20-2-18X Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 16 Ga. Two comp Sink w/18" LR Drainboards+Stainless Steel Legs
14-2C16X20-2-18X Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 16 Ga. Two comp Sink w/18" LR Drainboards+Stainless Steel Legs
    Elkay

    14-2C16X20-2-18X Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 16 Ga. Two comp Sink w/18" LR Drainboards+Stainless Steel Legs

    PRODUCT SPECIFICATIONS Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 16 Ga. Two comp Sink w/18" LR Drainboards+Stainless Steel Legs. Sink is manufactured from 16 gauge 300 series Stainless Steel with a #4 Finish , Center drain placement.

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC Listed
    • IPC listed
    • NPCC Listed
    • NSF 2
    • Accessory: ASME A112.18.2/CSA B125.2

    Features: 

    • High-quality, 16-gauge, Type 300 Series stainless steel
    • 14" deep bowls with 3/4" coved corners
    • One set of 8" on-center faucet holes
    • 9" backsplash with tile ledge for easy installation
    • Includes stainless steel legs and adjustable bullet feet
    Technische specificatie
    • Unieke ref.14-2C16X20-2-18X
    • ProductfamilieSINK
    • ProductgroepDependabilt
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-05-27
    • Editienummer1
    • Hoogte (inch)43.75
    • Breedte (inch)25.81
    • Diepte (inch)70
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)154
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen