Publiceer je producten
CR17211_3 Celebrity® Stainless Steel 17" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
CR17211_3 Celebrity® Stainless Steel 17" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
CR17211_3 Celebrity® Stainless Steel 17" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink
    Elkay

    CR17211_3 Celebrity® Stainless Steel 17" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink

    Celebrity® Stainless Steel 17" x 21-1/4" x 6-7/8" Single Bowl Drop-in Sink. Sink is manufactured from 20 gauge 304 Stainless Steel with a Brushed Satin finish, Center drain placement, and Bottom only pads.

    Compliance: 

    • ASME A112.19.3/CSA B45.4
    • Massachusetts MA approved
    • ASME A112.19.3
    • CSA B45.4
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features:

    • DROP-IN INSTALLATION: Sink is installed above the countertop, an ideal choice if you are not replacing the counter; has a beautifully finished rim
    • SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks
    • 20-GAUGE STAINLESS STEEL: Highest grade 20-gauge thickness and Type 304 stainless steel for everyday lasting durability, performance and finish
    • QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink
    • U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation means less time under the sink for an easier install
    • CENTER DRAIN: Drain is conveniently placed in the center of the sink
    • MADE IN THE USA: This Elkay® product is proudly made in the USA
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    Technische specificatie
    • Unieke ref.CR17211_3
    • ProductfamilieSINK
    • ProductgroepCelebrity
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-09-15
    • Editienummer1
    • Hoogte (inch)6.87
    • Breedte (inch)21.25
    • Diepte (inch)17
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)9.5
    Classificatie
    • Categorie BIMobjectKeuken - Gootstenen