Publiceer je producten
Cornerbox 2-gang RS16 PW RAL9003
Cornerbox 2-gang RS16 PW RAL9003
Cornerbox 2-gang RS16 PW RAL9003
    ELKO

    Cornerbox 2-gang RS16 PW RAL9003

    Cornerbox complet with 2-gang combination frame RS16. For surface mounting under cupboards or in corners. Suitable for switches, socketsoutlest or low current devices etc. As an accessory there is a strain relief. Color PureWhite.

    Specificatie
    • 1849248

      LxBxH 155x84x60mm

    Technische specificatie
    • Unieke ref.EKO07273
    • ProductfamilieRS16
    • ProductgroepSurface box
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-07
    • Editienummer1
    • Hoogte (mm)84
    • Breedte (mm)155
    • Diepte (mm)60
    Gerelateerd
    • HoofdmateriaalPC/ABS
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    • Nettogewicht (kg)0.2
    Classificatie
    • Categorie BIMobjectElektra - Elektrische installaties
    • IFC-classificatieElektrisch element
    • ETIM-codeEC000080
    • ETIM-naamSurface mounted housing for flush mounted switching device
    • UNSPSC-naamElectrical boxes and enclosures and fittings and accessories
    • UNSPSC-code391213
    • Uniclass 2015-codePr_65_52_01_86
    • Uniclass 2015-beschrijvingSurface boxes
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitelBoxes for Electrical Systems
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL