Publiceer je producten
NOVOJUNTA METALLIC FLEX 2500mm
NOVOJUNTA METALLIC FLEX 2500mm
NOVOJUNTA METALLIC FLEX 2500mm
    EMAC

    NOVOJUNTA METALLIC FLEX 2500mm

    Novojunta® Metallic Flex is a solution for expansion joints in floorings or walls, which consists of two aluminum sides with a central bodymade of high quality silicone rubber.

    Due to the excellent propertiesof silicone, this profile is perfect to absorb the thermal movementsin floors and walls, and prevent from possible pathologies.

    Available in black or grey color. Possibility of custom-made colorsunder request (with minimum order).

    Neem contact op met EMAC

    Specificatie
    • Paving expansion joint 16 mm wide manufactured in aluminium with a silicon body for both indoor and outdoor use. Excellent outdoor wear. The heights available are 10, 12 and 15 mm while the possible finishes are:

      - Grey – 02

      - Black – 10

    Technische specificatie
    • Unieke ref.NJMF
    • ProductfamilieProfiles
    • ProductgroepExpansion Joints
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-22
    • Editienummer1
    • Breedte (mm)16
    • Diepte (mm)2500
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalSilicone
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Verbindingssystemen
    • IFC-classificatieBouwelement
    • ETIM-codeEG020100
    • ETIM-naamBuilding - Finishing materials
    • UNSPSC-naamFinishing materials and products
    • UNSPSC-code301519
    • Uniclass 2015-codePr_35_90_53
    • Uniclass 2015-beschrijvingMovement joints
    • CSI MasterFormat 2014 Code07 95 13
    • CSI MasterFormat 2014 TitelExpansion Joint Cover Assemblies
    • OmniClass-nummer23-13 37 23 15
    • OmniClass-titelMovement and Dividing Joints for Coverings and Claddings
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes