Unieke ref.: | 5518 |
---|---|
Fabrikant: | Caleffi |
Product familie: | HVAC |
Product groep: | Water treatment |
Publicatiedatum: | 2018-06-28 |
Editie nummer: | 1 |
Type: | Object (enkelvoudig object) |
DISCALSLIM devices are designed for the independent and continuous venting of the air that forms in air conditioning system hydraulic circuits, down to the level of micro-bubbles (gradual and continuous degassing). The deaerator may be installed on either a vertical or horizontal pipe.
keycode:551805_end
Product url: | https://www.caleffi.com/international/en-int/products/search?query=5518 |
---|---|
Installatie instructies: | https://www.caleffi.com/sites/default/files/file/h0003830.pdf |
COBie Product Data Sheet: | |
Product classificatie: | |
Technische beschrijving: | |
Instructie video: | |
GTIN code: |
De QR code bevat een statische URL en zal je terugbrengen naar deze pagina wanneer hij gescand wordt door een apparaat als Iphone of smartphone.
https://www.bimobject.com/nl/caleffi/product/5518
Primair materiaal: | Plastic |
---|---|
Secundair materiaal: | |
Ontworpen in : | Italy |
Vervaardigd in : | Italy |
BIMobject categorie: | HVAC - Other HVAC |
---|---|
IFC classificatie: | Valve |
UNSPSC naam: | Separators |
UNSPSC code: | 401617 |
Code : | L7117 |
Beschrijving: | Valves for water supply/distribution |
Code : | PR-02-22 |
Beschrijving: | De-Aerators |
Uniclass 2015 Code : | Pr_65_67_22 |
Uniclass 2015 Beschrijving: | De-aerators |
Code : | 02-22 |
Beschrijving: | De-Aerators |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass nummer: | 23-27 31 00 |
OmniClass Titel: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Naam | Waarde |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | DISCALSLIM devices are designed for the independent and continuous venting of the air that forms in air conditioning system hydraulic circuits, down to the level of micro-bubbles (gradual and continuous degassing). The deaerator may be installed on either a vertical or horizontal pipe. |
Material | Plastic |
Unit Weight | 0.535 kg — 0.766 kg |
This property set allows objects to be COBie UK BIM Level 2 classified
Naam | Waarde |
---|---|
Description | DISCALSLIM devices are designed for the independent and continuous venting of the air that forms in air conditioning system hydraulic circuits, down to the level of micro-bubbles (gradual and continuous degassing). The deaerator may be installed on either a vertical or horizontal pipe. |
This property set allows objects to be COBie UK BIM Level 2 classified
Naam | Waarde |
---|---|
Description | DISCALSLIM devices are designed for the independent and continuous venting of the air that forms in air conditioning system hydraulic circuits, down to the level of micro-bubbles (gradual and continuous degassing). The deaerator may be installed on either a vertical or horizontal pipe. |
Material | Plastic |