Publiceer je producten
Gaspex - Valve with manifold first inlet

Gaspex - Valve with manifold first inlet

Collector with integrated shut-off valve with 1" F inlet / two 24x 19M branches / one M28x1.5 branch, suited for creating joints inside the rooms, which can be exposed and have a shut-off, in compliance with UNI 7129.

Specificatie
  • Collector with integrated shut-off valve with 1" F, two 24x19 M branches, one M 28x1.5. Suited for creating joints inside the rooms, whith can be exposed and have a shut-off, in compliance with UNI 7129. 

    Available sizes: 1" F

Technische specificatie
  • Unieke ref.gaspex_valve_with_manifold
  • ProductfamilieFittings
  • ProductgroepGaspex
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-07-02
  • Editienummer2
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codeEF_55_20
  • Uniclass 2015-beschrijvingGas supply