Publiceer je producten
Gerpex -Straight intermediate union joint

Gerpex -Straight intermediate union joint

The Gerpex Emmeti press fittings have been designed to be installed with the pressing technique. This type of joint has achieved a growing success due to its extreme simplicity and speed of installation The hydraulic and mechanical seal is guaranteed by the special fitting profile and the double O-ring. The fitting, after pressing, produces a joint with characteristics of maximum stability and durability that make it particularly suitable for under-track installations. 

The press fittings of the Gerpex system are comply with D.M.174 (suitable for drink water - Italian Law). 

Available in a wide range of configurations and sizes.

Specificatie
  • STRAIGHT INTERMEDIATE UNION JOINT 

    Press fitting for water studied and tested for different types of pressing (B and TH). Equipped with a sleeve ring to check the correct insertion of the pipe in the seat and double EPDM o-rings. Maximum working temperature 95 ° C and maximum pressure 10 bar. 

    Available sizes: pressing connection from 14x14 mm to 75x75 mm

Technische specificatie
  • Unieke ref.gerpex_straight_intermediate_union_joint
  • ProductfamilieFittings
  • ProductgroepGerpex fittings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-07-18
  • Editienummer3
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalAluminium
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamPlumbing connectors
  • UNSPSC-code40141720
  • Uniclass 2015-codePr_65_52_63_23
  • Uniclass 2015-beschrijvingCross-linked polyethylene (PE-X) pipes and fittings
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING