Publiceer je producten
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
Kaiak lounge spin wood
    Enea

    Kaiak lounge spin wood

    The Kaiak collection offers the combination of the outline of oak wood and upholstery, which delivers evolving and comfortable chairs and lounges. It is as suited to domestic settings as public and professional ones.

    The shell of spin wooden structure Kaiak lounge, available with or without arms, is made of natural or stained oak wood and has a broad range of upholstery options available: fully upholstered, upholstered seat and inside upholstery. Its 4-legged swivel structure is produced with solid oak wood.

    Specificatie
      • Curved, high-frequency moulded oak plywood shell and E-1 adhesive
      • Screw-nut metallic joints
      • Solid oak spin
    Technische specificatie
    • Unieke ref.3550
    • ProductfamilieKaiak Lounge
    • ProductgroepLounge
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-09-27
    • Editienummer1
    • Hoogte (mm)800
    • Breedte (mm)800
    • Diepte (mm)695
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalBekleding
    • Nettogewicht (kg)13.64
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture
    • OmniClass-nummer23-21 11 00
    • OmniClass-titelCommercial Furniture
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS
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
    4.6 van de 5 sterren 4.6 (49)
    4.5 van de 5 sterren 4.5 (14)
    4.3 van de 5 sterren 4.3 (45)
    3.6 van de 5 sterren 3.6 (8)
    4.8 van de 5 sterren 4.8 (16)
    4.5 van de 5 sterren 4.5 (15)