Publiceer je producten
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench
Bench 67 - Wall mounted bench

    Bench 67 - Wall mounted bench

    The wall-mounted bench for public environments is an obvious choice for those who want to offer functional seating. 

    The advantage of choosing a wall-mounted bench is that it sits firmly on the wall permanently, without any risk of moving.

    Specificatie
    • Measurement:

      397x350 mm (DxH)

      Hole diameter (mm): 8

      CC-Height (mm): 260

      Material:

      Stand material: Steel

      Three lacquered boards in different woods with brackets in powder-coated steel.

      Finish:

      Seat color: Clear coated

      Colour codes, powder-coating: Black (RAL 9005), white (n/a)

    Technische specificatie
    • Unieke ref.bench-67
    • ProductfamilieBenches
    • ProductgroepBench 67
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-11-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_50_12_07
    • Uniclass 2015-beschrijvingBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitelBenches
    • OmniClass-nummer23-21 25 19 11 13
    • OmniClass-titelBenches

    Beschikbaarheid regio

    Europa Azië Noord Amerika