Publiceer je producten
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack
Tamburin hat rack

    Tamburin hat rack

    The Tamburin range came out of Andreas Klippinge’s desire to design something ‘super-functional’. 

    He settled on a hat rack, important for Swedish homes and indispensable where the Scandinavian climate with its wide seasonal variations places big demands on the performance of the hallway. 

    The Tamburin hat rack consists of powder-coated steel frames and hooks combined with lacquered oak bars. 

    The angle of the frames reveals the purposeful simplicity of Tamburin, the precision of the design and the high quality of the materials. Despite its neat appearance, the Tamburin collection is very robust. 

    The hat rack in width 1000 mm includes 4 single and 3 double hooks and width 600 mm includes 3 single and 2 double hooks. A spacious and functional hat rack that comes ready-assembled. 

    Specificatie
    • Measurement:

      340x290 mm (DxH)

      Hole diameter (mm): 6

      CC-Height (mm): 145

      Material:

      Bracket material: Steel

      Hook material: Steel

      Bar material: Oak

      Finish:

      Hook color: Black textured

      Bracket color: Black textured

      Shelf color: Clear coated or/and black stained 

      Colour codes, powder-coating: Black textured (RAL 9005)

    Technische specificatie
    • Unieke ref.tamburin-hat-rack
    • ProductfamilieHat racks & shoe racks
    • ProductgroepTamburin hat rack
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-10
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_50_84_36
    • Uniclass 2015-beschrijvingHat stands
    • CSI MasterFormat 2014 Code10 57 13
    • CSI MasterFormat 2014 TitelHat and Coat Racks
    • OmniClass-nummer23-21 15 17 13
    • OmniClass-titelHat Racks

    Beschikbaarheid regio

    Europa Azië Noord Amerika