Publiceer je producten
Tork Bin
Tork Bin
Tork Bin

    Tork Bin

    The Tork 5 Litre Bin is a welcome solution to provide guests with an up-to-date hygienic and versatile waste bin. Being part of the award-winning design series Tork Elevation, it also has the looks to truly complete your washroom
    • Easy to clean
    • Discrete disposal
    • Small in size
    • Easy waste handling
    Technische specificatie
    • Unieke ref.564000
    • ProductfamilieElevation
    • ProductgroepBin
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-04-15
    • Editienummer1
    • Hoogte (mm)338
    • Breedte (mm)190
    • Diepte (mm)160
    Gerelateerd
    • HoofdmateriaalPlastic
    • Secundair materiaalPlastic
    • Ontworpen inZweden
    • Gefabriceerd inHongarije
    • Nettogewicht (kg)0.88
    Classificatie
    • Categorie BIMobjectSanitair - Vuilcontainers
    • IFC-classificatieObject
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_50_07_96
    • Uniclass 2015-beschrijvingWaste bins
    • CSI MasterFormat 2014 Code12 46 33
    • CSI MasterFormat 2014 TitelWaste Receptacles
    • OmniClass-nummer23-21 17 11
    • OmniClass-titelInterior Waste Bins
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste