Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Eurofase 17470-018 Catara Pendant

Unieke ref.: Eurofase-17470-018-Catara-Pendant
Fabrikant: Eurofase Lighting
Product familie: Lighting
Product groep: Ceiling mounted
Publicatiedatum: 2019-03-26
Editie nummer: 1
Type: Documentatie (alleen informatie)
Download (2)

An aged silver finish provides a vintage touch to this diamond-esque showpiece. The spiral structure framework houses octagonal crystal glass designs, accented with prismatic droplets. This sparkling design shines with a shimmering clarity, while providing unrivaled illumination.

As Featured on Amazon.com

No.: 17470-018
Product Color: SILVER LEAF
Shade / Accent Colour: CRYSTAL
Length: 38″
Width: 28″
Height: 29.25″
Overall Height: 209.25″
Weight: 59.1lbs

Number of Bulbs: 8
Light Source: Incandescent
Light Source Type: B10
Input Voltage: 120V
Bulb Voltage: 120V
Socket Type: E12
Wattage: 60W
Total Wattage: 480W
Bulb Included: No
Dimmable: Yes

Light Direction: Down
Hanging Support Type: CHAIN
Hanging Support Length: 180″
Adjustable Lamp Head: No


Primair materiaal: Metal
Secundair materiaal:
Ontworpen in : United States
Vervaardigd in :

BIMobject categorie: Verlichting - Plafondmontage
UNSPSC naam: Lighting Fixtures and Accessories
UNSPSC code: 3911
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass nummer: 23-35 47 11
OmniClass Titel: Lighting Fixtures
Dit product is beschikbaar in :
North America
  • United States

Amazon

Amazon additional informaton

Amazon additional informaton

Additional information about the product in Amazon

Naam Waarde
ASIN B001RURI5C
Click to BUY https://www.amazon.com/dp/B001RURI5C?tag=bimobject-20&linkCode=ogi&th=1&psc=1

BIMobject®