Publiceer je producten
ESW4 Closed Circuit Cooler
ESW4 Closed Circuit Cooler
ESW4 Closed Circuit Cooler

    ESW4 Closed Circuit Cooler

    Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

    The new 14’ x 22’ ESW4 was designed to maximize capacity and optimize energy efficiency in EVAPCO’s single largest closed circuit cooler cell available. Utilizing EVAPCO’s Crosscool Internal Tube Enhancement and the patented elliptical tube Sensi-Coil Technology, the 14’ x 22’ ESW4 provides equal or greater capacity than competitive units that are larger in footprint and higher in fan motor HP. The optimized ESW4, also available in 8.5' and 12' wide models, was developed specifically for high tonnage applications such as data centers, industrial plants, and large HVAC applications, where the end user requires the lowest energy consumption on the fewest amount of units, connections and fans. The ESW4 offers the most models and box sizes in the industry and is designed with IBC Compliant Construction, FM Approved Construction and CTI Certified Performance.

    Specificatie
    • MasterFormat Specification is available in Download

    Technische specificatie
    • Unieke ref.ESW4-Closed-Circuit-Cooler
    • ProductfamilieClosed Circuit Coolers - Evaporative
    • ProductgroepESW4
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-12-09
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Secundair materiaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Koelers
    • IFC-classificatieKoeler
    • UNSPSC-naamEvaporative coolers
    • UNSPSC-code40101703
    • Uniclass 2015-codePr_70_65_03_27
    • Uniclass 2015-beschrijvingEvaporative cooling units
    • CSI MasterFormat 2014 Code42 22 00
    • CSI MasterFormat 2014 TitelProcess Chillers and Coolers
    • OmniClass-nummer23-33 45 00
    • OmniClass-titelHVAC Coolers
    • CSI UniFormat II-codeD3030
    • CSI UniFormat II-titelCooling Generating Systems