Publiceer je producten
Tub-Shower - 60" x 32" Exterior Dimensions
EverFab

Tub-Shower - 60" x 32" Exterior Dimensions

This one-piece fiberglass shower tub combo unit is designed out of two distinct layers of a hand-rolled, fiberglass-reinforced composite, an intermediate layer of polyester spray core, and an unsaturated polyester gel coat finish. The handmade design of the TS6032A equips it with a level of durability and crack-resistance that sets it apart from other ADA shower tub combo units on the market.

  • One-piece ADA, ANSI, and CA Title 24 compliant tub-shower
  • California Title 24
  • Unique reinforcing bottom plate
  • Anti-slip floor
  • 60” x 32” exterior dimensions
  • Integral reinforced with non-organic composite material


Specificatie
  • Shower Stall:

    1. Model: No. TS6032A

    2. Description: One-piece tub-shower stall with reinforcing bottom plate, slip-resistant floor, and inorganic composite reinforcement for placement of grab bars and seat

    3. Exterior dimensions: 60 inches wide x 32 inches deep x 74-1/2 inches high

    4. Accessibility Accessories: [A0] [A1] accessory configuration

    5. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [shower slide-bar kit], [EverFab tubwrap], [shower drain]

    Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

Technische specificatie
  • Unieke ref.ts6032a
  • ProductfamilieANSI A - ADA - CA Title 24
  • ProductgroepTS6032A
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-08-12
  • Editienummer1
  • Hoogte (inch)74.5
  • Breedte (inch)60
  • Diepte (inch)32
Gerelateerd
  • HoofdmateriaalGlasvezel
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)120
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieBouwelement
  • ETIM-codeEG017640
  • ETIM-naamSanitary showers
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 2015-codeSL_35_80_80
  • Uniclass 2015-beschrijvingShowers
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitelCommercial Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers