Publiceer je producten
XLERATOR® ADA Compliant Recess Kit

XLERATOR® ADA Compliant Recess Kit

The XChanger Combo Kit allows you to completely retrofit your paper dispenser/waste receptacle with the XLERATOR hand dryer. This panel is easily installed over the space left by the former paper dispenser and will not cause damage to the existing wall surface. The XLERATOR hand dryer with ADA compliant Recess Kit (4" protrusion) is installed into the XChanger leaving your restroom modern, clean and beneficial to the environment.

Technische specificatie
  • Unieke ref.excel_xlerator_ADA_compliance_recess_kit
  • ProductfamilieEquipment
  • ProductgroepHand dryer
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-03-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalZink
  • Secundair materiaalZink
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Hand- en haardrogers
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories
  • CSI MasterFormat 2014 Code10 28 13.13
  • CSI MasterFormat 2014 TitelCommercial Toilet Accessories
  • OmniClass-nummer23-31 25 15
  • OmniClass-titelHand Dryers
  • CSI UniFormat II-codeE1010
  • CSI UniFormat II-titelCommercial Equipment