Publiceer je producten
Select Series® 612 Concealed Fastener Metal Wall Panel (Fabral)
Fabral

Select Series® 612 Concealed Fastener Metal Wall Panel (Fabral)

For long spanning walls, this panel does not require clips. It is “six up six down” and for vertical use. Functionality is key with this standard panel.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specificatie
  • Panel Options Available: 612-R1 (Recommended), 612

    Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • 18 Gauge Steel
    • 20 Gauge Steel
    • 22 Gauge Steel
    • 24 Gauge Steel

    Customizations Available: Perforation

    For Vertical Use Only

    Maximum Panel Length: 45'

    Minimum Panel Length: 4'

Technische specificatie
  • Unieke ref.select-series-612-concealed-fastener-wall-panel
  • ProductfamilieMetal Wall Panels, Concealed Fastener
  • ProductgroepArchitectural Wall Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Buitenmuren
  • IFC-classificatieWall
  • Uniclass 2015-codeSs_25_12_85_60
  • Uniclass 2015-beschrijvingPrefabricated metal wall systems
  • CSI MasterFormat 2014 Code07 42 13
  • CSI MasterFormat 2014 TitelMetal Wall Panels
  • OmniClass-nummer23-15 13 19 11
  • OmniClass-titelMetal Wall Panels