Publiceer je producten
Thin Seam Low‑Profile Standing Seam Metal Roof Panel (Fabral)
Fabral

Thin Seam Low‑Profile Standing Seam Metal Roof Panel (Fabral)

A snap-together panel for easy installation with no mechanical seaming tool required. Ideal for installation over solid substrate and open framing.

Fabral is the premier supplier of metal roofing and wall panels for architectural, educational, commercial, industrial and agricultural applications. From energy-saving cladding for schools to vibrant enclosure systems for large retail chains, Fabral is a reliable solution for whatever market you’re in.

Modern-day models for education facilities have been designed with Fabral products. As the leading provider of metal for building envelope solutions, Fabral systems have been specified for projects in every commercial building segment. Durable exterior cladding is fitting for schools to tightly seal the building — netting next-level energy efficiency.

Specificatie
  • Substrate Offering:

    • .032" Aluminum
    • .040" Aluminum
    • 22 Gauge Steel
    • 24 Gauge Steel
    • Copper

    Panel Features:

    • Factory Applied Sealant
    • Unlimited Thermal Movement

    Customizations Available:

    • Batten Seam Lines
    • Tapering Options

    Maximum Panel Length: 47'

    Minimum Panel Length: 6'

Technische specificatie
  • Unieke ref.thin-seam-standing-seam-roof-panel
  • ProductfamilieMetal Roofing, Standing Seam
  • ProductgroepLow‑Profile Standing Seam Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • Uniclass 2015-codePr_25_71_14
  • Uniclass 2015-beschrijvingCladding and lining panels (Lightweight cladding and roofing panels)
  • CSI MasterFormat 2014 Code07 41 13
  • CSI MasterFormat 2014 TitelMetal Roof Panels
  • OmniClass-nummer23-13 39 11 11
  • OmniClass-titelExterior Metal Roof Panels